Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
VDL
Description
7.24 - PE ELBOW
Bill of material
7.24.024
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
mm
D2
Thread
Inch
Z1
Height
mm
Z2
Length
mm
B
Height
mm
C
Length
mm
PN
Nominal pressure
10 bar
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
D2OUT
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    7.25 - PE ELBOW
    VDL
    7.30 - PE COUPLING
    VDL
    7.32 - PE COUPLING
    VDL
    7.20 - PE ELBOW
    VDL
    4.16 A - PE TEE (PVC)
    VDL
    5.16 A/B - TABLE DUTCH WITH CLAMPING NUT
    VDL
    7.22 - PE ELBOW
    VDL
    7.34 - PE COUPLING
    VDL
    7.14 - PE TEE
    VDL
    7.15 - PE TEE
    VDL
    3.11 - REDUCING BUSH
    VDL
    5.17 - TANK CONNECTOR
    VDL
    7.21 - PVC/PE ELBOW
    VDL
    4.16 B - PE TEE (PVC)
Previews
3D
Dimension
2D
Download CAD models