Catalog navigation
Selezione modello CAD
Prodotti disponibili: 81
HELP_VARIABLE
Company
D-M-E
Description
7 7/8 x 7 7/8 - D-M-E Standard A-Series Mold Bases 7 7/8 x 7 7/8
Bill of material
88A-27-23 (3 1/2_7 7/8_5/32_1/2_1 13/16_7/8_0_0_1_0)
CN
Catalog Number
A
Height of A Plate
Pollici
B
Height of B Plate
Pollici
C
Height of Riser
Pollici
D
Diameter of Locating Ring
3.990 Pollici
E
Length of Ejector Bar
Pollici
O
Small Dia. of Sprue Bushing Orifice
Pollici
R
Spherical Radius of Sprue Bushing
Pollici
T
Thickness of Top Clamping Plate
Pollici
GE
Guided Ejection System Type
BT
Guided Ejection Bushing Type
RPP
Return Pin Position
LPV
Leader Pin Vents
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD