您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 21349700394100
HARTING
System cabling
Customised solutions
AC power input
Powered by
CAD模型選擇
{harting_qs/3/10/271/16525.prj},{NB=21349700394100},{MANUID=21349700394100},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/7f/ea/2921349700394015_7-8_kabelkonfektion_2p2bpe_st-__f-__pur.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m},{MANUTYPEDESC=7/8 Cable Assembly 2p+PE st/- f/- 10,0m},{SUPPLIERALTNO=21 34 970 0394 100},{MANUNAME=HARTING},{DELTIME=63},{AAO057=7/8 Cable Assembly 2p+PE st/- f/- 10,0m},{AAO742=Circular connectors},{COO=CZ},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=256},{AAO676=21 34 970 0394 100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
7/8 Cable Assembly 2p+PE st/- f/- 10,0m
Bill of material
HARTING 21349700394100
MANUID
Product number of the Manufacturer
21349700394100
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
7/8 Cable Assembly 2p+PE st/- f/- 10,0m
SUPPLIERALTNO
Alternative product number
21 34 970 0394 100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
7/8 Cable Assembly 2p+PE st/- f/- 10,0m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求