Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
7/8 Cable Assembly 4p+PE an/- f/- 14m
Bill of material
HARTING 21349900597140
MANUID
Product number of the Manufacturer
21349900597140
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 14 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 14 m
MANUTYPEDESC
Manufacturer Type Description
7/8 Cable Assembly 4p+PE an/- f/- 14m
SUPPLIERALTNO
Alternative product number
21 34 990 0597 140
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
7/8 Cable Assembly 4p+PE an/- f/- 14m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    CABO INJ M12/- 4P M COD-D RETO 2,0m M/M
    HARTING
    7/8 Cable Assembly 4p+PE st/st f/m 2,0m
    HARTING
    M12 Cable as D-cod st/st m/m PUR 50,0m
Previews
Download CAD models
No generation actions are associated with this part