Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
7/8 Cable Assembly 4p+PE st/st f/m 0,3m
Bill of material
HARTING 21349697597003
MANUID
Product number of the Manufacturer
21349697597003
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.3 m
MANUTYPEDESC
Manufacturer Type Description
7/8 Cable Assembly 4p+PE st/st f/m 0,3m
SUPPLIERALTNO
Alternative product number
21 34 969 7597 003
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
7/8 Cable Assembly 4p+PE st/st f/m 0,3m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    7/8 Cable Assembly 4p+PE st/- f/- 10,0m
Previews
Download CAD models
No generation actions are associated with this part