Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
7/8 Cable Assembly 4p+PE st/st f/m 0,6m
Bill of material
HARTING 21349697597006
MANUID
Product number of the Manufacturer
21349697597006
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.6 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.6 m
MANUTYPEDESC
Manufacturer Type Description
7/8 Cable Assembly 4p+PE st/st f/m 0,6m
SUPPLIERALTNO
Alternative product number
21 34 969 7597 006
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
7/8 Cable Assembly 4p+PE st/st f/m 0,6m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Samtec
    RPCE Series - RPCE Series - AccliMate IP68 Sealed Rectangular Ethernet Panel Cable Assembly
    MBO Oßwald
    Retaining rings DIN 471
    HARTING
    DIN-Power D032-FC-B-modul
    MBO Oßwald
    Locking washers DIN 6799
    HARTING
    7/8 Cable Assembly 4-pole st/st f/m 2,0m
    HARTING
    M8 Cable Assembly 4-poles st/- f/- 3,5m
    HARTING
    M12 X coded PushPull cable assembly,15m
    HARTING
    M8 Cable Assembly 4-poles an/- f/- 0,5m
    HARTING
    7/8 Cable Assembly 4p+PE st/st f/m 1,5m
    HARTING
    7/8 Cable Assembly 4-pole st/st f/m 1,5m
    HARTING
    M12 X-coded Cable Assembly, 20m
    HARTING
    RJI cable 8xAWG26/7,strand. PP ; 2mPUR
Previews
Download CAD models
No generation actions are associated with this part