Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
7/8" m 4p screw 6-8mm str
Bill of material
HARTING 6102201021100
MANUID
Product number of the Manufacturer
6102201021100
DESCSHORT
Short Description
Cable connector, Straight, Male, Polyamide (PA), Thermoplastic polyurethane (TPU), Contacts: 4, Conductor cross-section: 1.5 mm², Rated current: ‌9 A
DESCLONG
Long Description
Cable connector, Straight, Male, Polyamide (PA), Thermoplastic polyurethane (TPU), Contacts: 4, Conductor cross-section: 1.5 mm², Rated current: ‌9 A, Polybutylene terephthalate (PBT), Screw locking
MANUTYPEDESC
Manufacturer Type Description
7/8" m 4p screw 6-8mm str
SUPPLIERALTNO
Alternative product number
61 02 201 0211 00
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
straight
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
AAW082
max. connectable conductor cross-section
1.500 mm^2
AAW338
Manufacturer product designation
7/8" m 4p screw 6-8mm str
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Polybutylene terephthalate (PBT)
BAH005
rated voltage
300 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
下载CAD模型
没有针对该零部件的生成操作