Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
70 Series Dual Flanged Wheel Casters Standards - Flanged Wheel Casters
Bill of material
70-06201-19-2
PN
Reference Number
70-06201-19-2
BEARCAP
Capacity
3500 lbs
SERIES
Series
70
CT
Caster Type
Dual Flanged
WD
Dia.
6.00 Inch
WW
Width
2.13 Inch
WT
Material
Dual Flanged Cast Iron
OH
OAH
8.00 Inch
BRNG
Bearing
WGHT
Wt.
38 lb
C
C Flange Dia.
7.25 Inch
D
D Width Over Flanges
3.00 Inch
E
E Wheel Hub Length
3.25 Inch
XTPS
X Top Plate Size
5.00 Inch
YTPS
Y Top Plate Size
7.25 Inch
XBHS
X Bolt Hole Spacing
3.375 Inch
YBHS
Y Bolt Hole Spacing
5.25 Inch
XST
X Slotted to
4.125 Inch
YST
Y Slotted to
6.125 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models