Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
700DNG40-24-8
Bill of material
700DNG40-24-8
PN
Part Number
700DNG40-24-8
DESC
Description
DC-DC Converter for HEV (Hybrid Electric Vehicle) Applications, Power 4000W, Output 24VDC, 143A, Input 450 - 900VDC, Liquid Cooled, IP 67 & 6k9k
TYPE
Type
DC-DC Converter
POWER
Power
4000 W
IVR
Input Voltage Range
450 - 900 VDC
IVN
Input Voltage Nominal
700 VDC
OV
Output Voltage
24 VDC
OC
Output Current
143 A
OT
Operating Temperature
-40 to +65 °C
CT
Cooling Type
Liquid
PROTECTION
Protection
IP67 / IP6k9k
DIMENSIONS
Dimensions WxHxD
264 x 55 x 355 mm
PF
Power Flow
uni-directional - HV to LV
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1081335 - EV-CC-AC1-M3-CC-SER-HS-MSTB
    PHOENIX CONTACT
    1622460 - EV-CC-AC1-M3-CC-SER-PCB
    PHOENIX CONTACT
    1518311 - CHARX ET2CP-3AC32-5,0MES00P1
    PHOENIX CONTACT
    1515591 - CHARX ET2C-1AC20-5,0MES00P1
    Weidmüller
    1025040000 - KLIPPON STB 5 MS HT
    Weidmüller
    2632930000 - FP ENC BSBS 155 3M
    PHOENIX CONTACT
    1518304 - CHARX ET2CP-1AC20-5,0MES00P1
    Weidmüller
    2007420000 - UR20-3EM-230V-AC
    Bel Fuse
    xrcm60_12dqfk - Bel Power Solutions
    Weidmüller
    1121990000 - BG GH 10P 4XVG PT6
Previews
3D
2D
Download CAD models