Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7013626 - Concealed hinge C - 90° opening
Bill of material
70-1-3626
PREVIEW
REF
Reference
70-1-3626
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
58.6 mm
B
126.5 mm
WEIGHT
weight
150 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30284-concealed-hinge-c-900-opening.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models