Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
VDL
Description
7016 - REDUCING BUSH
Bill of material
7016706311_(mechanical=high)
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
mm
D2
Diameter
mm
B
Length
mm
C
Length
mm
BN
Length
mm
TYP
Type
PN
Nominal pressure
16 bar
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    2.01 - TEE 90°
    VDL
    2.25 - ELBOW 90°
    VDL
    6.15 - BALL VALVE TYPE: DIL
    VDL
    7005 - ELBOW 90°
    VDL
    2.35/2.40 - ELBOW 90°
    VDL
    3.15/3.16 inch - ADAPTER NIPPLE
    VDL
    2.01/2.04 inch - TEE 90°
    SEKISUI
    Vanstone Flange ANSI-ASTM
    SEKISUI
    BALL VALVE (TS)-ASTM
    VDL
    3.72 C - FLANGE ADAPTOR
    VDL
    3.05 - REDUCING BUSH
    VDL
    7006 - ELBOW 45°
    SEKISUI
    BALL VALVE (Thread)-DIN/ISO
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 58995/58997/58998 - Female / female relief valve Gaz - Brass
Previews
3D
Dimension
2D
Download CAD models