Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
VDL
Description
70201 - UNION
Bill of material
7020103201_(mechanical=high)
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
mm
Z
Length
mm
B
Length
mm
C
Length
mm
D
Thread
Inch
PN
Nominal pressure
16 bar
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
0 g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    7008 verl - REDUCING TEE 90°
    VDL
    70206 - ADAPTOR UNION
    VDL
    2.01 - TEE 90°
    VDL
    7005 - ELBOW 90°
    VDL
    7008 - TEE 90°
    VDL
    7025 - BALL VALVE
    VDL
    7014 - ADAPTOR SOCKET
    SEKISUI
    Union
    VDL
    3.60 - ADAPTOR UNION
    VDL
    7016 - REDUCING BUSH
    VDL
    3.61 inch - ADAPTOR UNION
    VDL
    7011 - SOCKET
    VDL
    7018 - CAP
    VDL
    7015 - ADAPTOR NIPPLE
Previews
3D
Dimension
2D
Download CAD models