Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
704-9014 - Interface module for system wiring, Pluggable connector per DIN 41651, Male connector, 20-pole, Redundancy module for control outputs, in mounting carrier
Bill of material
704-9014
BESTNR
Item-No.
704-9014
BEZEICHNUNG
Description
Interface module for system wiring
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
85.00 mm
BREITE
Width
70.00 mm
TIEFE
Depth
45.00 mm
FARBE
Color
gray
GEWICHT
Weight
69.900 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models