Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
agru
Description
705 - Pipe 5m
Bill of material
AGRU_19705016017_Pipe 5m_PPs-el black_160X9.1 SDR17.6 MOP<3.5bar_5000
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
705
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
EXT_BEZ_4
Description 4
flame retardant & el-conduct.
MATERIAL
Material
PPs-el black
HERSTELLV
Manufacturing process
extruded
DA
Outside diameter (DAOD)
mm
S
mm
L
Länge
mm
Enter value for L
Länge
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models