Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
70imx7_12_12_8g - Bel Power Solutions
Bill of material
70IMX7-12-12-8G
PN
Part Number
70IMX7-12-12-8G
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 7.2W, Output 12/12VDC, 0.3/0.3A, Input 40-121VDC, RoHS Compliant
POWER
Power
7,2 W
VIN
Voltage Input
40-121 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
0.3/0.3 A
OT
Operating Temperature
-40 to 85 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models