Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113812 - Concealed hinges with spring - 95° opening
Bill of material
71-1-3812
PREVIEW
REF
Reference
71-1-3812
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
51 mm
B
75 mm
C
3 mm
D
6 mm
WEIGHT
weight
200 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30384-concealed-hinges-with-spring-950-opening.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models