Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
WAGO
Description
714-162 TO 714-180 - HEADER RIGHT ANGLE SOLDER PIN 0.8x0.8 MM PIN SPACING 3.5 MM / 0.138 IN
Bill of material
714-168
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
8 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
6.90 mm
BREITE
Width
mm
TIEFE
Depth
9.70 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
schwarz
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 4.9 mm
BOHRLOCHDURCHM
Dimensions
1.1 +0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models