Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
agru
Description
72.306 - Sanitary Joint Fitting
Bill of material
AGRU_72306003211_Sanitary Joint Fitting_PP Pure grey_32X2.9 SDR11 ISO S-5
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
72.306
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Sanitary Joint Fitting
MATERIAL
Material
PP Pure grey
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
Butt + IR-welding
DA
Outside diameter (DAOD)
mm
IDA
Inch
S
mm
L
Dimension L
42.000 mm
L1
23.000 mm
L2
2.800 mm
D
mm
D1
mm
D3
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models