Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
72 - Pneumatic (to 445 lb/ea)
Bill of material
72SF08227S
PN
Part Number
72SF08227S
SER
Series
72 Series Pneumatic
MO
Fastening Type
SIZE
Fastening Size
6-1/4" x 4-1/2"
TT
Wheel Type
Black Pneumatic
D
Wheel Diameter
Inch
W
Tread Width
2.00 Inch
BR
Brake Type
SLO
Swivel Lock
WB
Bearing Type
CAP
Capacity
210 lbs
H
Mount Height
11 Inch
SL
Swivel Lead
2 5/8 Inch
R
Swivel Radius
6.625 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Conveyer & Caster
    Evolution (to 1400 lb/ea)
Previews
3D
2D
Download CAD models