Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
72 Series - Kingpin Heavy Duty Caster
Bill of material
72MR04201S
PN
Part Number
72MR04201S
SER
Series
72 Series
MO
Fastening Type
SIZE
Fastening Size
6-1/4'' x 4-1/2''
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
Crowned Tread
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
CAP
Capacity
300 lbs
H
Mount Height
5 5/8 Inch
SL
Swivel Lead
1 7/16 Inch
R
Swivel Radius
3 7/16 Inch
WEIGHT
Weight
8 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models