Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7213566 - Bolt-on hinges in 3 parts with plate
Bill of material
72-1-3566
PREVIEW
REF
Reference
72-1-3566
MATERIAL
Material
steel
FINISH
Finish
raw
A
36 mm
B
6.5 mm
C
12 mm
WEIGHT
weight
63 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25583-bolt-on-hinges-in-3-parts-with-plate.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models