Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7214146 - Large friction hinges - adjustable
Bill of material
72-1-4146
PREVIEW
REF
Reference
72-1-4146
MATERIAL
Material
6060 T5 alu
FINISH
Finish
black anodised
A
65 mm
B
55 mm
C
4.5 mm
D
13 mm
TORQUE
Torque
0 - 5 N.m N.m
NOTE
Note
fixing by screw CHC M6
WEIGHT
weight
66 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25232-large-friction-hinges-adjustable.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models