Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7214299 - Small FinAlu® hinges
Bill of material
72-1-4299
PREVIEW
REF
Reference
72-1-4299
MATERIAL
Material
6082 T5 alu
FINISH
Finish
anodised
A
50 mm
B
44,45 mm
C
1,3 mm
D
2,29 mm
E
2,29 mm
PIN_MATERIAL
Pin material
stainless steel
F
30 mm
G
34 mm
WEIGHT
weight
9 g
S
4,3 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30435-small-finalu-hinges.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models