Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7214409 - Stainless steel hinges with concealed spring 0,35Nm
Bill of material
72-1-4409
PREVIEW
REF
Reference
72-1-4409
MATERIAL
Material
stainless steel
FINISH
Finish
deburred
A
67 mm
B
55 mm
C
4.5 mm
D
13 mm
NOTE
Note
opening spring/delivered flat
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models