Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7273332 - Brass hinges with removable pin - 4 knuckles
Bill of material
72-7-3332
PREVIEW
REF
Reference
72-7-3332
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
80 mm
B
12 mm
C
16 mm
D
7 mm
E
9.6 mm
PIN_MATERIAL
Pin material
chrome plated brass
F
40 mm
WEIGHT
weight
190 g
S
4.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25446-brass-hinges-with-removable-pin-4-knuckles.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models