Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHILIPP
Description
72DT - Dowelling system concrete pocket
Bill of material
72DT
CNSORDERNO
Article number
72DT
A
Width
87 mm
B
Width
56 mm
H1
Height
150 mm
CNSMASSEXACT
Weight
8.28 kg/100 Stck.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models