Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
73100
Bill of material
731000037
PN
Part Number
731000037
DESC
Description
50 Ohms, N Jack, Straight, Bulkhead, RG-141, RG-303 and RG-58 Cable
FREQUENCY
Frequency
11 GHz
GENDER
Gender
Jack
IMPEDANCE
Impedance
50
ORIENTATION
Orientation
Straight
STYLE
Style
Cable
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models