Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
73118
Bill of material
731186510
PN
Part Number
DESC
Description
CABLELENGTH
Cable Length
CIRCUITS
Circuits
0
GENDER
Gender
Plug/Plug
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
N/A
PITCH
Pitch - Mating Interface
N/A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    215312
    Samtec
    RF178 Series - RF178 Series - 50 ohm RF Cable Assembly, RG 178 Cable
    TE Connectivity
    Micro SATA Connectors
    Samtec
    RFC6T Series - RFC6T Series - 12G-SDI, 75 Ohm RF Cable Assembly, 4694R Cable
    Molex
    89761
    Molex
    89761
    Samtec
    RFA6T Series - RFA6T Series - 75 Ohm RF Cable Assembly, RG-6 Cable
    Molex
    89762
Previews
3D
2D
Download CAD models