Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
73386
Bill of material
733861570
PN
Part Number
733861570
DESC
Description
50 Ohms, SMA Jack to SMP-MAX Plug Slide-on, Straight, 16.00mm Length
FREQUENCY
Frequency
6 GHz
GENDER
Gender
Jack/Plug
IMPEDANCE
Impedance
50
ORIENTATION
Orientation
Straight
STYLE
Style
N/A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models