Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Molex
Description
73391
Bill of material
733910234
PN
Part Number
DESC
Description
FREQUENCY
Frequency
18 GHz
GENDER
Gender
IMPEDANCE
Impedance
50
ORIENTATION
Orientation
STYLE
Style
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Samtec
    SMA-CA Series - SMA-CA Series - 50 ohm SMA Jack or Plug, Cable Termination
    TE Connectivity
    1-1478923-0
    Bel Fuse
    142_0403_011 - Cinch Connectivity Solutions
    Chinese Manufacturers
    DIN 936 - Hexagon thin nuts
    PHOENIX CONTACT
    1404983 - SACC-M16-NUT-VA
    Molex
    73251
Previews
3D
2D
Download CAD models