Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
734-427 - Strain relief plate
Bill of material
734-427_HI
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
RM
Pin Spacing
mm
HOEHE
Height
1.87 mm
BREITE
Width
75.00 mm
TIEFE
Depth
42.00 mm
FARBE
Color
GEWICHT
Weight
4.600 g
ECLASS71
eCl@ss 7.1
27-44-04-92
ECLASS81
eCl@ss 8.1
27-44-04-92
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models