Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
734-611 - Strain relief housing
Bill of material
734-611_HI
BESTNR
Item-No.
734-611
BEZEICHNUNG
Description
Strain relief housing, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
RM
Pin Spacing
3.50 mm
P
No. of poles
11
HOEHE
Height
14.40 mm
BREITE
Width
41.50 mm
TIEFE
Depth
42.70 mm
FARBE
Color
light gray
GEWICHT
Weight
6.600 g
ECLASS71
eCl@ss 7.1
27-44-04-92
ECLASS81
eCl@ss 8.1
27-44-04-92
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models