Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
734-633 - Snap-on type strain relief housing suitable for 3.81 mm pin spacing 3-pole
Bill of material
734-633
BESTNR
Item-No.
734-633
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
14.40 mm
BREITE
Width
14.40 mm
TIEFE
Depth
32.70 mm
FARBE
Color
orange
GEWICHT
Weight
2.290 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models