Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
73415
Bill of material
734150781
PN
Part Number
734150781
DESC
Description
75 Ohms, MCX Right-Angle Jack, PCB, 0.76µm Gold (Au) Contact Plating, Tray
FREQUENCY
Frequency
6 GHz
GENDER
Gender
Jack
IMPEDANCE
Impedance
75
ORIENTATION
Orientation
Right Angle
STYLE
Style
PCB
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models