Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
73415
Bill of material
734153100
PN
Part Number
734153100
DESC
Description
50 Ohms, DIN 1.0/2.3 Jack, R/A, bulkhead, PCB
FREQUENCY
Frequency
10 GHz
GENDER
Gender
Jack
IMPEDANCE
Impedance
50
ORIENTATION
Orientation
Right Angle
STYLE
Style
PCB
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model