Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
73461-04 - Ø6 - Ewikon straight manifold HPS III T 4-drop
Bill of material
73461-04-V001_70_60_0
BESTNR
Order code
73461-04-V001
S1
min. 70 mm
S2
min. 60 mm
L
max. 500 mm
270.000
HW
Heaters angle
°
DAR
Description positive-negative
mm
B
Width
80 mm
H1
Height
43 mm
H2
Height
53 mm
H3
Height
63 mm
G2
Weight
7.3 KG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models