Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ewikon
Description
73521-01 - Ø12 - Ewikon straight manifold HPS III TE 1-drop
Bill of material
73521-01-V001_50_0
BESTNR
Order code
S
Length
mm
Enter value for S
Length
mm
cm
inch
ft
HW
Heaters angle
°
DAR
Description positive-negative
mm
B
Width
80 mm
H1
Height
51 mm
H2
Height
61 mm
H3
Height
71 mm
W
Number of heaters
G2
Weight
KG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models