Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Ewikon
Description
73561-01 - Ø6 - Ewikon gerader Verteiler HPS III TE 1-fach
Bill of material
73561-01-V001_42.5_0
BESTNR
Bestellnummer
S
Laenge
mm
Enter value for S
Laenge
mm
cm
inch
ft
HW
Heizung Winkel
°
DAR
Darstellung positiv-negativ
mm
B
Breite
80 mm
H1
Hoehe
43 mm
H2
Hoehe
53 mm
H3
Hoehe
63 mm
W
Anzahl Heizelemente
G2
Gewicht
KG
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir