Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
73563-04 - Ø6 - Ewikon manifold plate HPS III TE 4-drop
Bill of material
73563-04_60_asm
BESTNR
Order code
73563-04
S
Length
mm
Enter value for S
Length
mm
cm
inch
ft
B
Length
80.000 mm
DAR
Description positive-negative
mm
H1
Height
43 mm
H2
Height
53 mm
H3
Height
63 mm
G2
Weight
6.7 KG
WMAX
Power MAX
1537 WATT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models