Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
748694 - FF 125
Stückliste
748694
FF_125
FF 125
MANUID
Artikelnummer des Herstellers
748694
DESCSHORT
Kurzbeschreibung
FF 125
EAN
4047526111281
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
HEIGHT
Gesamthöhe
142 mm
PLATTE
Plattengröße
140 x 110 mm
WEIGHT
Stückgewicht (kg)
3.601 kg
PRODUKTTYP
Produkttyp
Feststellfuß
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMILE MAURIN - Eléments Standard Mécaniques
    Modèle 38-100 - Patin d'immobilisation
    Blickle
    920489 - FF 100-1
    Blickle
    755274 - FF 160
    Blickle
    924320 - FF 125-1
    Blickle
    755838 - WH 160
    Blickle
    748695 - FF 200
    Blickle
    752474 - FF 150
Previews
3D
2D
Download CAD models