Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
748695 - FF 200
Stückliste
748695
FF_200
FF 200
MANUID
Artikelnummer des Herstellers
748695
DESCSHORT
Kurzbeschreibung
FF 200
EAN
4047526111298
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
HEIGHT
Gesamthöhe
217 mm
PLATTE
Plattengröße
140 x 110 mm
WEIGHT
Stückgewicht (kg)
3.630 kg
PRODUKTTYP
Produkttyp
Feststellfuß
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Blickle
    755838 - WH 160
    Blickle
    924320 - FF 125-1
    Blickle
    920489 - FF 100-1
    Blickle
    752474 - FF 150
    Blickle
    748694 - FF 125
    Blickle
    755274 - FF 160
    Blickle
    742800 - LSD-GB 202K
Previews
3D
2D
Download CAD models