Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
75-3634 - Cap Screws
Bill of material
75-3634
PN
Part No.
75-3634
DESC
Description
Black Screw & Bright Zinc T-Nut
ST
Screw Type
SHCS
A
16.19 mm
B
24.92 mm
C
3.61 mm
D
8.00 mm
L
L Length
18.00 mm
W
Weight
.0211 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models