Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-363/040-000 - Fieldbus Coupler EtherNet/IP, 4th generation, ECO
Bill of material
750-363/040-000
BESTNR
Item-No.
750-363/040-000
BEZEICHNUNG
Description
Fieldbus Coupler EtherNet/IP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
64.70 mm
BREITE
Width
49.50 mm
TIEFE
Depth
96.80 mm
FARBE
Color
dark gray
GEWICHT
Weight
103.900 g
ECLASS71
eCl@ss 7.1
27-24-22-07
ECLASS81
eCl@ss 8.1
27-24-22-07
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models