您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Todos los catálogos
Búsqueda geométrica
Búsqueda de croquis
Búsqueda variable
Catálogos certificados
Por categorías
Por países
Por estándares
Idiomas disponibles en el catálogo:
Deutsch
English
español
français
italiano
polski
English (United States)
Información del sello QA
Catálogo: WAGO
Created: 01.02.2019
Caraterísticas particulares del catálogo:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
750-421
WAGO
PG 15 - I/O-SYSTEM
Series 750
Powered by
Selección de modelo CAD
{wago/pg15/serie750/0750-0421_0999-0962.prj},{NB=750-421},{BESTNR=750-421},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 2.5},{QUERSCHNITT2=28 - 14},{ABISOLIERLAENGE=8 - 9},{HOEHE=64.00},{BREITE=12.00},{TIEFE=100.00},{FARBE=lichtgrau},{GEWICHT=49.805},{BEMERKUNGEN=24V DC 3.0 ms | Diagnose},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-24-26-04},{LINKDE=http://www.wago.com/de/p/750-421},{LINKEN=http://www.wago.com/global/p/750-421},{FILENAME=750-421}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Añadir para comparar
Productos disponibles: 1
HELP_VARIABLE
Company
WAGO
Description
750-421 - 2-CHANNEL DIGITAL INPUT MODULE DC 24 V 3,0 ms
Bill of material
750-421
BESTNR
Item-No.
750-421
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5
mm²
QUERSCHNITT2
Cross section
28 - 14
AWG
ABISOLIERLAENGE
Strip length
8 - 9
mm
HOEHE
Height
64.00
mm
BREITE
Width
12.00
mm
TIEFE
Depth
100.00
mm
FARBE
Color
lichtgrau
GEWICHT
Weight
49.805
g
BEMERKUNGEN
Comment
24V DC 3.0 ms | Diagnose
ECLASS71
eCl@ss 7.1
27-24-26-04
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Descarga de modelos CAD
Generar CAD
Generar hoja de datos PDF
Solicitud de cotización