Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-423 - 4-CHANNEL DIGITAL INPUT MOUDLE AC/DC 24 V WITH POWER JUMPER CONTACTS
Bill of material
750-423
BESTNR
Item-No.
750-423
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
54.028 g
BEMERKUNGEN
Comment
24V AC/DC 50 ms | Leistungskontakte
ECLASS71
eCl@ss 7.1
27-24-26-04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models