Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
WAGO
Description
750-514 - 2-CHANNEL RELAY OUTPUT MODULE AC 125 V, DC 30 V for DIN 35 rail
Bill of material
750-514
BESTNR
Item-No.
750-514
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
48.465 g
BEMERKUNGEN
Comment
125V AC 0,5 A / Relais 2CO / potentialfrei
ECLASS71
eCl@ss 7.1
27-24-26-04
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD