Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
750-527 - 4-channel digital output, 30 VAC/VDC, 2.0 A, Solid-state
Bill of material
750-527
BESTNR
Item-No.
750-527
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
100.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
62.60 mm
FARBE
Color
light gray
GEWICHT
Weight
49.754 g
BEMERKUNGEN
Comment
AC/DC 30 V / 2 A
ECLASS71
eCl@ss 7.1
27-24-26-04
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели