Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-606/040-000 - Power Supply 24 VDC fuse holder Extreme
Bill of material
750-606/040-000
BESTNR
Item-No.
750-606/040-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
48.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
black
BEMERKUNGEN
Comment
24V DC XTR for Ex i XTR Modules
GEWICHT
Weight
168.300 g
ECLASS71
eCl@ss 7.1
27-24-26-10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models