Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-8207/000-022 - Controller PFC200, Application for energy data management, 2 x ETHERNET, RS-232/-485, Mobile Radio Module
Bill of material
750-8207/000-022
BESTNR
Item-No.
750-8207/000-022
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
100.00 mm
BREITE
Width
103.00 mm
TIEFE
Depth
64.70 mm
FARBE
Color
light gray
GEWICHT
Weight
344.500 g
BEMERKUNGEN
Comment
PFC200 2ETH RS
ECLASS71
eCl@ss 7.1
27-24-26-07
ECLASS81
eCl@ss 8.1
27-24-26-07
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models