Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-838/021-000 - CANopen PROGRAMMABLE FIELDBUS CONTROLLER WITH D-SUB 10 kBaud - 1 MBaud
Bill of material
750-838/021-000
BESTNR
Item-No.
750-838/021-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
65.00 mm
BREITE
Width
51.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
182.500 g
BEMERKUNGEN
Comment
Programmspeicher 640 kByte | Datenspeicher 832 kByte
ECLASS71
eCl@ss 7.1
27-24-22-07
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models